PEX Bend Supports
PEX Bend Supports
PEX Bend Supports come in two different styles for specific functionality. Mid-run Bend Supports are used for help RadiantPEX or RadiantPEX-AL make 90° turns in walls and joist cavities without kinking. Terminal Bend Supports are plastic elbows used near the completion of PEX circuits to protect and help the tubing make smooth transitions out of the slab and up to the manifolds.
Features
- Mid-run Bend Supports come in 1/2 in. and 3/4 in. sizes
- Terminal Bend Supports come in 3/8 in. – 1/2 in. and 3/4 in. sizes
- The 1/2 in. size can be snapped into stubout brackets
- PEX Bend Supports come in two different styles for specific functionality
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific PEX Bend Supports
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.