Onix Ball Valve
Onix x Male Sweat Ball Valve
Onix x Male Sweat Ball Valve are used to isolate and/or regulate the flow of individual tubing circuits on field-built manifolds.
Features
- Isolates circuits and balances field-built manifolds
- Size is 3/8 in. Onix x 1/2 in. Male Sweat MBV
- Regulates the flow of individual tubing circuits on field built manifolds
- Constructed of chrome plated Brass
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific Onix Ball Valve
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.