Jump to Section
FoamBoard Screw Clips
FoamBoard Screw Clips
FoamBoard Screw Clips
FoamBoard Screw Clips
Features
- Simply screw the slips into the foamboard prior to pouring a concrete slab
- Tubing easily snaps into place
- Use with PEX and RadiantPEX-AL tubing
- For Slab-on-Grade or Slab-over-Slab Applications
Jump to Section
FoamBoard Screw Clips are used to secure PEX and RadiantPEX-AL tubing before pouring a concrete slab. They simply twist into the foam board. Once the Foam Board Screw Clips are installed, the tubing simply snaps into the Screw Clip.
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific FoamBoard Screw Clips