FlexPlate

FlexPlate

  • Graphite heat transfer plates for use in underfloor, wall, ceiling, or above floor applications
  • Install 40% faster than aluminum plates and have 50% higher thermal conductivity
  • Better utililization of high efficiency, low temperature heat sources such as condensing boilers, geothermal, or solar
  • Use with 1/2 in. RadiantPEX+/RadiantPERT or RadiantPEX-AL

Select options below to identify the UPC, Order Code, and Repair Kit for a specific FlexPlate

Approval/Certification Information

For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.