CrimpRing Repair Kits
CrimpRing Repair Kit
CrimpRing™ Repair Kits are used to make RadiantPEX/RadiantPERT repairs in the field. Each CrimpRing repair kit contains two double-ended barbs and four CrimpRings, which is enough for two splices.
Features
- For making RadiantPEX/RadiantPERT repairs in the field
- Each kit contains material for two splices
- Instructions are included to ensure a proper repair
- Double-ended barbs
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific CrimpRing Repair Kits
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.