CrimpMaster
CrimpMaster Tool
CrimpMaster Tool is designed for use with PEX tubing and copper Crimp Rings. This smaller, more compact tool needs only 6 inches for the arms to open, so it's easy to work in tight spaces. Comes in two sizes to fit 1/2 in. and 3/4 in. PEX fittings.
Features
- For use with PEX tubing and copper Crimp Rings
- Compact design is ideal for working in tight spaces
- Available in two sizes
- Designed for use with PEX tubing and copper Crimp Rings
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific CrimpMaster
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.