RadiantPEX-AL Tees
Compression Tee
Compression Tees for RadiantPEX-AL are equal-type Tees. Compression fittings are designed to be used in radiant heating and snow melting applications, with water or water/ glycol solutions.
Features
- For radiant heating and snow melting applications
- Equal-type Tees
- Made in accordance to ASTM F1281-05
- For use with Radiant PEX-AL tubing only
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific RadiantPEX-AL Tees
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.