RadiantPEX-AL Couplings
Compression Coupling
Compression fittings are designed to be used in radiant heating and snow melting applications, with water or water/glycol solutions. Compression fittings are designed to be used solely with RadiantPEX-AL tubing. No other tubing type may be used. Compression Couplings for RadiantPEX-AL are available in five sizes.
Features
- Designed to be used solely with RadiantPEX-AL tubing
- Designed to be used in radiant heating and snow melting applications
- Maximum operating pressure is 100 psi
- Made of Brass
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific RadiantPEX-AL Couplings
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.