PCRT
Rems Crimp Jaw F1807
Rems Crimp Jaws F1807 are for crimping large diameter RadiantPEX with crimp fittings and copper crimp rings. These jaws fit the REMS Akku-Press and PowerPress-E power tools, as well as the Rigid 330-B power tool. Available in 1-1/4 in., 1-1/2 in., and 2 in. sizes.
Features
- Ideal for crimping crimp fittings and copper crimp rings
- Jaws fit popular power tools
- Available in three sizes
- Rems Crimp Jaws F1807 are for crimping large diameter RadiantPEX
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific PCRT
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.