Onix BSP Swivel Fittings
Onix x BSP Swivel Fitting
Onix x BSP Swivel Fittings are female SST20 Fittings for connecting Onix to Stainless Steel and Custom Tubular Manifolds. Order Onix SelfTite or TorqueTite clamps separately. BSP threads are not compatible with NPT. Available in four sizes.
Features
- For connecting to Stainless Steel and Custom Tubular Manifolds
- Use with Onix SelfTite or TorqueTite clamps (sold separately)
- Available in four sizes
- Nickel plated
- Onix is a polymer-rich, multi-layer, industrial-grade hose used for hydronic heating and snow melting applications
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific Onix BSP Swivel Fittings
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.