Crimp Elbows
Crimp x Crimp Elbow
This lead free crimp elbow is used to make a 90 degree transition between radiant heating PEX tubing. This equal elbow type fittings is made of lead free brass. It must be joined to the PEX tubing using a copper crimp ring or stainless steel CinchClamp™ to form a fast, reliable, and permanent seal.
Crimp x Crimp Elbows are used with RadiantPEX/RadiantPERT lines. Available in seven sizes.
Features
- Used for tight turns with SDR-9 PEX pipe
- Provides leak proof seal
- Equal Elbow type fittings
- Use with RadiantPEX/RadiantPERT lines
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific Crimp Elbows
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.