ProMelt Mat
ProMelt Electric Snow Melting Mat
ProMelt® mat is a complete heating mat consisting of a series resistance heating cable and a single power lead for easy single-point connection. The heating cable is preformed into a mat to provide consistent spacing and quick roll-out installation on the job site, particularly for rectangular shaped areas. Easily secured to rewire or rebar using cable ties.
ProMelt mat eliminates the time, effort, salt, and chemicals typically used to remove snow on walkways and driveways. Available in 2 ft. and 3 ft. widths with various lengths, and voltage options of 120, 208, 240, and 277 VAC.
Features
- Eliminates the time, effort, salt, and chemicals typically used to remove snow on walkways and driveways
- Quick roll-out installation on the job site, particularly for rectangular shaped areas
- Secures easily to rewire or rebar using cable ties
- Available in 2 ft. and 3 ft. widths with various lengths, and voltage options of 120, 208, 240, and 277 VAC
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific ProMelt Mat
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.