ProMelt Cable
ProMelt Electric Snow Melting Cable
ProMelt® cable consists of a series resistance heating cable and a single power lead for easy single-point connection. It is used to melt ice or snow from an exterior surface and is designed for outdoor use only by embedding in concrete, pavers, asphalt, or sand.
ProMelt cable is flexible and an ideal choice for curves, stairs and free-form shapes. Spacing can be at 3 in. or 4 in. depending on heat loss calculations (3 in. OC for 50 Watts/ft2 and output or 4 in. OC for 38 Watts/ft2). Secure to existing concrete with CableStrap and to rebar and rewire with ties. Available in several lengths and in 120, 208, 240, and 277 VAC.
Features
- Flexibility makes it an Ideal solution for curves, stairs, and free-form areas outdoors
- Easily installed under concrete, pavers, asphalt, sand, or tile
- High-quality heating wire components including high-temperature ETFE element covering and polyurethane jacket
- Available in several lengths and in 120, 208, 240, and 277 VAC
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific ProMelt Cable
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.