12001524ST
Part of the TapeMat Series
Ordering Code: 81002208
UPC: 840213033477
TapeMat Electric Floor Heating Mat, 30 SQ FT, 15 FT x 2 FT, 120V
TapeMat (TM) is an open-weave floor heating mat that can be easily installed beneath tile, stone, or laminate flooring in homes and commercial buildings. This 15 FT by 2 FT mat is customizable to fit rooms of all shapes and sizes, easily handling curves, angles, and cutouts. TapeMat is completely safe for home use. It allows for 1-step installation using thin-set mortar or a self-leveler. Double-sided tape adheres to the subfloor to allow for fast layout. It connects to 120 volt AC power.
Features
- Easily installs beneath tile, stone, or laminate flooring in homes and commercial buildings
- 2 FT x 15 FT customizable mat fits rooms of all shapes and sizes
- 1/8 IN thick cable
- Double-sided tape adheres to subfloor and lays flat for fast layout
- Safe and easy one-step application with thin-set or self-leveler
- Connects to 120 volt AC power
- Orange mesh can be cut with scissors to fit room layout
Specifications | |
---|---|
Amperage Draw | 3.00 |
Body Material | Multiple |
Buy American Act Compliant | NO |
CAProp65-InScope | No |
Color | Orange / Blue |
Coverage | 30 |
Mat Length FT | 15.00 |
Mat Width FT | 2.00 |
Thickness | 0.125 |
UL Listing | 1-UL Listed |
UL Wet Rating | Yes |
Voltage | 120 |
Wattage Per Square Foot | 12 |