SlabHeat Cable

SlabHeat Interior Slab Heating Cable

  • Simple way to provide radiant heat to any space regardless of the size, shape, or thickness of the concrete slab
  • Can be installed over an existing slab in a “slab cap” or in a new slab
  • Polyurethane outer jacket offers superior flexibility and abrasion and tear resistance to handle the rigors of concrete installation
  • Available in several lengths and in 120 and 240 VAC

Select options below to identify the UPC, Order Code, and Repair Kit for a specific SlabHeat Cable

Approval/Certification Information

For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.