SunStat Core
Discontinued
SunStat Core Floor Heating Thermostat, Non-Programmable
SunStat® Core is a non-programmable thermostat designed to operate SunTouch® electric floor heating systems. The temperature of the floor can easily be set with an up or down button to a desired setpoint. A backlit display with large font makes it easy to read the temperature of the floor. SunStats include a floor sensor, built-in relay and GFCI to safely control 120 or 240 VAC electric floor heating systems.
Features
- Non-programmable
- Thin profile
- Backlit display with easily readable temperature display
- 3-year warranty
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific SunStat Core
No results found
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.