423250ST
Part of the LoudMouth Monitor Series
Ordering Code: 81007474
UPC: 840213096458
SunTouch LoudMouth Monitor, Fault Monitoring Device for Underfloor Heating Installation, Boxed
The LoudMouth monitors electric heating wire elements during the entire installation process and sounds an alarm if the heating elements are cut or damaged. Features include 9V battery power, on/off switch, indicator lights, test button, and audible alarm.
Features
- 9V battery power
- On/off switch
- Indicator light
- Test button with audible alarm
Specifications | |
---|---|
Buy American Act Compliant | NO |
CAProp65-InScope | No |