294EXP
The Smart Boiler Expansion 294EXP expands the Smart Boiler Control 294 in groups of four boilers up to a maximum of sixteen boilers. The 294EXP connects to the Smart Boiler Control 294 through a three-wire communication cable.
- Expansion for 4 boilers
- Boiler configuration selected by DIP switches
- LED status indicators for power, communication, each boiler and pump/valve
- 3-wire communication
Specifications | |
---|---|
Agency Approvals | CSA C US, FCC Part 15B, ICES-003 Class A |
Ambient Conditions | Indoor use only, 32 to 122 degrees F (0 to 50 degrees C), less than 90 percent RH Non-condensing, Altitude < 6560 feet (2000 m), Installation Category II, Pollution Degree 2 |
Dimensions | 9 IN H x 8 IN W x 2 11/32 IN D (229 x 203 x 60 MM) |
Enclosure Material | Blue ABS plastic |
Enclosure NEMA Rating | NEMA 1 |
Modulating Output | 0-10 V (dc) 500 ohms minimum load impedance / 4-20 mA 1 k ohms max load impedance |
Power Supply | 115 V (ac) plus / minus 10 percent, 60 Hz, 6W |
Pump Relay | 230 V (ac), 5A, 1/3 hp |