X500 Inhibited Antifreeze
Prevents freezing and hydrogen gas production, protects against scale and corrosion
Provides protection against scale and corrosion in all types of indirect heating systems, including those containing aluminum components, whilst preventing freezing. It is effective at preventing hydrogen gas production.
For best results, systems should be cleansed and flushed new systems and those up to 6 months old with Sentinel X300, existing systems with Sentinel X400.
The dosage of Sentinel X500 inhibited antifreeze will depend on the level of frost protection required. Five gallons of Sentinel X500 antifreeze added to a typical residential system up to 25 gallons will provide the minimum concentration of corrosion and scale inhibitor and also protection from freezing down to approximately 20°F.
This product is not suitable for heat transfer circuits of solar energy collector panels in which temperatures may exceed 392°F or be subject to periods of stagnation.
Features and Benefits
- Prevents freezing
- Enhanced scale and corrosion protection
- Protects all system metals
- Ensures optimum boiler efficiency
- Prevents boiler noise
- Prevents pin-holing
- Helps prevent the formation of hydrogen gas
- A simple test kit is available to check levels
Packaging
- 5 Gal. jug
- 55 Gal. drum
- 275 Gal. tote
Applications
Sentinel X500 is a multipurpose inhibited antifreeze formulated to help control corrosion, scale, boiler noise and hydrogen gassing in all types of indirect heating systems including those containing aluminum components. This product is not suitable for heat transfer circuits of solar energy collector panels. Sentinel X500 is suitable for use in all waters, both hard and soft. The low toxicity formulation is colorless and easy to handle.
Dosage
Five gallons of Sentinel X500 added to a typical residential system of up to 25 gallons will provide the minimum concentration of corrosion and scale inhibitor and also protection from freezing down to approximately 20°F. The Sentinel X100 Quick Test Kit can be used to verify that this level has been reached. To determine the precise glycol concentration, a refractometer is required.
For best results, systems up to 6 months old should be cleansed and flushed with Sentinel X300.
Existing systems with Sentinel X400.
If the system is already noisy due to deposits in the heat exchanger, Sentinel X200 should be added together with Sentinel X500.
Feeding
Open Systems: Dose vie F&E cistern, via a by-pass feeder or use a dosing vessel.
Sealed Systems: If the system is empty, add to any convenient point before filling. If full use a dosing vessel to inject via the filling loop or other access point.
Physical properties
Appearance: Clear colorless liquid
Odor: Mild slightly sweet
Specific Gravity: 1.05 (68°C)
pH in aqueous solution (5%): 6.5 (approx.)
Freezing point: -72°F
Safety Information
Sentinel X500 Inhibited Antifreeze for Central Heating Systems
A solution of inorganic and organic corrosion and scale inhibitors in propylene glycol.
Health Hazards
Not for use in potable water systems
Considered hazardous by OSHA Hazard Communication: 1910.1200, Standard - 29 CFR
Handling
Keep out of the reach of children.
Avoid contact with skin and eyes.
Wash out empty container thoroughly with water before disposal
Storage
Keep container tightly closed
Store in cool, well ventilated area
Spillage
Flush spillage with plenty of water and wash to waste
On soil: Absorb on to inert material and dispose of according to Controlled Waste Regulations.
Fire/Explosion Risks
Non-flammable. Oxides of carbon and nitrogen evolved in fire.
Skin Exposure
After contact with skin, wash immediately with plenty of water.
Eye Exposure
In case of contact with eyes, rinse immediately with plenty of water and seek medical advice.
Ingestion
Rinse mouth with water
Do NOT induce vomiting!
Seek medical attention
FAQs
Can I protect to temperatures lower than 20°F?
Protection from temperatures lower than 20°F can be achieved by adding extra Sentinel X500. A dose of 40% of system volume will provide protection in a typical system to -3°F. Further information is available on the Technical Data Sheet.
How do I get Sentinel X500 into the system?
In open Systems: dose via the F&E cistern, via a by-pass feeder or use a dosing vessel.
In sealed systems: if the system is empty, add to any convenient point before filling. If full, use a dosing vessel to inject via the filling loop or other access point.
Can Sentinel X500 be used in areas with hard water?
Sentinel X500 is suitable for use in all types of municipal supply water, from very soft to very hard.
Features
- Prevents freezing and hydrogen gas production
- Protects against scale and corrosion
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific X500 Inhibited Antifreeze
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. For general information regarding any approval certification partners identified in the specification sheet, please visit our certification partners’ websites:
ASSE | CSA | FM Approvals | NSF |
UL | ULC | USC | WQA |