Integration Panel BST Modbus
Increases system turndown to maximize heating plant efficiency, maintaining optimal efficiency and uptime reliability
Integration Panel BST Modbus
Increases system turndown to maximize heating plant efficiency, maintaining optimal efficiency and uptime reliability
Features
- Increases system turndown to maximize heating plant efficiency, maintaining optimal efficiency and uptime reliability
The Benchmark Boiler Sequencing Technology (BST) increases system turndown to maximize heating plant efficiency of up to 8 boilers. The Integration Panel is an invaluable accessory for installation with the Benchmark BST system. The Integration Panel allows for automatic BST Master-function transfer to the next available unit in the event the original Master experiences a control panel or communication failure. This allows the boiler plant to sequence as intended, maintaining optimal efficiency and uptime reliability.
The Integration Panel employs Modbus network to communicate with the Benchmark boilers. The BST auto-Master feature must be enabled in the BST Setup Menu in the C-more control panel.
Features and Benefits
Integration Panel Kit P/N 24444-1 includes:
- NEMA rated enclosure with clear front panel
- Modbus transmitter
- Power supply
- 120V connection terminals with disconnect switch
- Modbus header sensor kit, P/N 69195
- Optional Modbus outdoor sensor, P/N 61048 for indoor/outdoor reset mode
- If utilizing a ProtoNode Gateway, it may be placed in the Integration Panel enclosure and utilize the built-in power supply
- Enclosure can serve as the central communication point
- Power Requirement: 120V 60Hz single phase
- Dimensions: 11.8” x 11.8” x 7.1”
- Weight: 9 lbs
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific Integration Panel BST Modbus