W-F119-16T (DN15-DN32)
FCU Electric Valve
In HVAC water systems, two-way or three-way valves are typically used to control the opening and closing of the fan coils. W-F119 Series Electric Two-Way or Three-Way Valve for Fan Coil Cold Water or Hot Water Pipes, controlling the indoor temperature of by opening and closing the pipe. The actuator has a spring reset function, and automatically resets to the off position by the action of the spring force when the power is cut off or a sudden power failure occurs while the system is running.
Features
- Switch-type control with two-way normally closed and three-way diverting
- Fully enclosed one-way synchronous hysteresis motor with waterproof function
- With the spring reset function, it automatically closes when a sudden power failure occurs
- Brass forged valve body, beautiful appearance
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific W-F119-16T (DN15-DN32)
No results found
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.