RD-306-F-K
Part of the RD-300 Series
Ordering Code: RD-306-F-K
UPC: 098268310078
Lead Free: Not In Scope
High Volume Roof Drain, Epoxy Coated CI, Flashing Clamp, Integral Gravel Stop, Adj Deck Flg Extension, Self-Locking DI Dome, 6 IN NH Outlet
This Watts high volume roof drain is manufactured from epoxy coated cast iron for long life and durability. It features a flashing clamp with integral gravel stop and an adjustable deck flange extension. A self-locking ductile iron dome and 6 inch no hub outlet allow for easy maintenance and installation. It has a free area of 137 square inches.
Features
- 6 IN no hub outlet
- Ductile iron dome
- Flashing clamp
- Integral gravel stop
Specifications | |
---|---|
Body Material | Cast Iron |
Brand | Watts |
Buy American Act Compliant | NO |
FreeArea | 137 SQ IN |
Lead Free | Not In Scope |
Outlet Connection Size | 6 IN |
Outlet Connection Type | No Hub |
OverflowDome | No |
OverflowDrain | Does Not Apply To Product |