WD-AH
Semi-Automatic Draw-Off Grease Interceptor with Access Housing
Series WD-AH recessed epoxy coated steel semi-automatic draw-off grease interceptor with gasketed epoxy coated steel cover, hex head perimeter bolts, removable grease accumulating cover and baffle assembly, deep seal trap with cleanout, internal stainless steel flow control plate, flexible draw-off hose, outlet line shut-off valve, IPS threaded connections, and epoxy coated steel access housing with skid-proof cover and adjustable carrier brackets.
Features
- Separates fats, oils, grease from commercial kitchen waste
- Acid resistant epoxy coated inside and out
- Enables periodic grease removable without removing the cover
- Housing depth adjusts to accommodate piping invert
- Ships with flow control device
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific WD-AH
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.