WD
PDI Certified Grease Interceptor
Series WD PDI Certified recessed or floor mounted epoxy coated steel grease interceptor with gasketed epoxy coated steel skid-proof cover secured with hex head center bolt(s), removable baffle assembly, deep seal trap with cleanout, external cast iron flow control fitting, and no hub (standard) connections
Features
- Separates fats, oils, grease from commercial kitchen waste
- Acid resistant epoxy coated inside and out
- Ships with flow control device
- Standard no hub pipe connections
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific WD
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.