OI
Oil Interceptor
Series OI recessed or floor mounted epoxy coated steel oil interceptor with gasketed epoxy coated steel skid-proof cover secured with hex head center bolt(s), double wall deep seal trap, draw-off connection and dual vent connections, integral stainless steel flow control plate, and no hub (standard) connections.
Features
- Standard no hub pipe connections
- Separates petroleum products from wastewater run-off
- Acid resistant epoxy coated inside and out
- Ships with flow control device
- Gravity draw-off for connection to oil storage tank
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific OI
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.