WD SERIES
100-300 GPM Grease Interceptor
Watts Drainage Products WD Series epoxy coated inside and outside fabricated steel grease interceptor with flow rating of 100 to 300 GPM and grease capacity of 200 to 600 lbs. Unit shall include removeable baffles, code approved deep seal trap, secured and gasketed non slip cover, NH (standard) inlet and outlet, and internal flow control.
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific WD SERIES
No results found
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.