FS-762-22
Part of the FS-760 Series
Ordering Code: 8185137
UPC: 098268278637
Lead Free: Not In Scope
Floor Sink Body, 12 IN Round by 8 IN Deep, CI Body with Enamel Coated Interior, Less Grate, PP Dome Bottom Strainer, 2 IN No Hub Outlet
This Watts 12 inch round cast iron sanitary floor sink body is 8 inches deep with a white acid resistant porcelain enamel coated interior for long life. It features a polypropylene dome bottom strainer, less grate. A 2 inch no hub outlet allows for easy installation.
Features
- Enamel coated cast iron
- 2 IN no hub outlet
- 12 IN round
- Less grate
Specifications | |
---|---|
Brand | Watts |
Buy American Act Compliant | NO |
Lead Free | Not In Scope |
Outlet Connection Size | 2 IN |
Outlet Connection Type | No Hub |