FS-743P-1-175
Part of the FS-740 Series
Ordering Code: FS-743P-1-175
UPC: 098268069976
Lead Free: Not In Scope
Floor Sink, 12 IN Square x 8 IN Deep, 3/4 Grate, Sanitary, Loose Set NB Grate, PP Dome Bottom Strainer, 3 IN Push On
This Watts Drains 12 inch square by 8 inch deep sanitary floor sink features a white acid resistant porcelain enamel coated interior, a loose set nickel bronze 3/4 grate with 53 square inch free area, a polypropylene dome bottom strainer and a 3 inch push on outlet.
Features
- 3/4 Nickel bronze grate
- 12 Inch square
- 3 inch push
- Polypropylene dome bottome strainer
Specifications | |
---|---|
Brand | Watts |
Buy American Act Compliant | NO |
Lead Free | Not In Scope |
Outlet Connection Size | 3 IN |
Outlet Connection Type | Push |