FS-713-F-150
Part of the FS-710 Series
Ordering Code: FS-713-F-1-150
UPC: 098268310184
Lead Free: Not In Scope
Floor Sink, 3 IN No Hub Outlet, 8 IN Square, 6 IN Deep, Nickel Bronze 1/2 Grate, Porcelain Coated Interior, Anchor Flange with Weepholes, PP Dome Bottom Strainer
This Watts Drains 8 inch square by 6 inch deep sanitary floor sink is designed for commercial applications. It features a white, acid-resistant, porcelain enamel coated interior, loose set nickel bronze 1/2 grate, an anchor flange with weepholes, polypropylene dome bottom strainer and a 3 inch push on outlet.
Features
- Loose fit nickel bronze 1/2 grate
- PP dome bottom strainer
- 8 In square by 6 IN deep
- Porcelain coated interior
Specifications | |
---|---|
Brand | Watts |
Buy American Act Compliant | NO |
Lead Free | Not In Scope |
Outlet Connection Size | 3 IN |
Outlet Connection Type | No Hub |