FS-712P-1-175
Part of the FS-710 Series
Ordering Code: FS-712P-1-175
UPC: 098268310146
Lead Free: Not In Scope
Floor Sink, 2 IN Push On Outlet, 8 IN Square, 6 IN Deep, Loose Fit Nickel Bronze 3/4 Grate and Porcelain Coated Interior, PP Dome Bottom Strainer
This Watts Drains 8 inch square by 6 inch deep sanitary floor sink is designed for commercial applications. It features a white, acid-resistant, porcelain enamel coated interior, loose set nickel bronze 3/4 grate, polypropylene dome bottom strainer and a 2 inch push on outlet.
Features
- Porcelain coated interior
- 8 IN square by 6 IN deep
- PP dome bottom strainer
- Loose fit NB 3/4 grate
Specifications | |
---|---|
Brand | Watts |
Buy American Act Compliant | NO |
Lead Free | Not In Scope |
Outlet Connection Size | 2 IN |
Outlet Connection Type | Push |