FD-330-Y-4
Part of the FD-330-Y Series
Ordering Code: 8138485
UPC: 643925327694
Lead Free: Not In Scope
Floor Drain, Cast Iron, 8 IN Square, Anchor Flange, Weepholes, Fixed Top, Ductile Iron Grate, No Hub, 4 IN Pipe
This Watts Drains epoxy coated, cast iron floor drain is designed for basement, industrial and warehouse areas. It features an 8 inch square, fixed top, heel-proof, ductile iron grate, weepholes, anchor flange and 4 inch no hub connection. This item carries a heavy duty load rating.
Features
- Cast Iron
- Square
- No Hub
- 4 IN
Specifications | |
---|---|
Brand | Watts |
Buy American Act Compliant | NO |
Lead Free | Not In Scope |
Outlet Connection Size | 4 IN |
Outlet Connection Type | No Hub |