FD-323-Y-5
Part of the FD-320-Y Series
Ordering Code: FD-323-Y-5
UPC: 098268067279
Lead Free: Not In Scope
Floor Drain, Fixed Top, Cast Iron, 8 IN Ductile Iron Grate, 3 IN No Hub, Sediment Bucket, Anchor Flange, Weepholes
This Watts Drains fixed top, epoxy coated, cast iron floor drain features an anchor flange, weepholes, a sediment bucket, a heel-proof, 8 inch round, ductile iron grate with 18 square inches of free area and a 3 inch no hub outlet. It carries an extra heavy duty load rating.
Features
- Cast iron
- 8 inch fixed top
- 3 inch no hub
- Sediment bucket
Specifications | |
---|---|
Brand | Watts |
Buy American Act Compliant | NO |
Lead Free | Not In Scope |
Outlet Connection Size | 3 IN |
Outlet Connection Type | No Hub |