FD-313P-7-US
Part of the FD-310 Series
Ordering Code: FD-313P-7-US
UPC: 098268246780
Area Floor Drain, Epoxy Coated CI, Anchor Flange, Weepholes, 7 IN Fixed Round CI Top, Heel Proof DI Grate, TPT, 3 IN Push On Outlet
This Watts cast iron floor drain is epoxy coated for long life. It features a 7 inch round, fixed, cast iron top with heel proof ductile iton grate, anchor flange, trap primer trapping, and weepholes. A 3 inch push on outlet allows for easy installation. It is BAA compliant and carries an XHD load rating.
Features
- Epoxy coated cast iron
- Push on connection
- Fixed top
- 7 IN CI Top with DI grate
Specifications | |
---|---|
Brand | Watts |
Buy American Act Compliant | NO |
Outlet Connection Size | 3 IN |
Outlet Connection Type | Push |