FD-293P-PR8
Part of the FD-290-PR Series
Ordering Code: 8200209
UPC: 098268209716
Lead Free: Not In Scope
Pronto Floor Drain, CI, Pre/Post-Pour Adjustable, Leveling Shims/Bubble, Anchor Flange, 8 IN NB Strainer, 3 IN PO Outlet
This Pronto(R) cast iron floor drain offers a 2 3/8 inch pre-pour and 7/8 inch post-pour adjustability with an integrated bubble level and leveling shims to ensure professional results. It features a 3 inch push on outlet connection, an 8 inch round heel-proof nickel bronze strainer and strainer ring, an anchor flange and weepholes.
Features
- Pre-pour 2 3/8 IN and post-pour 7/8 IN adjustability
- 3 IN Push on outlet
- Integral bubble level
- 8 IN Round nickel bronze strainer
Specifications | |
---|---|
Brand | Watts |
Buy American Act Compliant | NO |
Lead Free | Not In Scope |
Outlet Connection Size | 3 IN |
Outlet Connection Type | Push |