FD-204P-K-US
Part of the FD-200-K Series
Ordering Code: FD-204P-K-US
UPC: 098268246766
Lead Free: NO
Floor Drain, Epoxy Coated CI, Anchor Flange, Weepholes, Adj 5 IN Round NB Dome Strainer, 4 IN Push On Outlet
This Watts cast iron floor drain is epoxy coated for long life. It features a 5 inch round, adjustable, heel proof nickel bronze dome strainer, anchor flange and weepholes. A 4 inch push on outlet allows for easy installation. It is BAA compliant.
Features
- Epoxy coated cast iron
- 4 IN Push on outlet
- Adjustable top
- 5 IN NB Dome strainer
Specifications | |
---|---|
Brand | Watts |
Buy American Act Compliant | YES |
Lead Free | NO |
Outlet Connection Size | 4 IN |
Outlet Connection Type | Push |