FD-202-FC7
Part of the FD-200-FC Series
Ordering Code: FD-202-FC7
UPC: 098268235722
Lead Free: Not In Scope
Floor Drain, On-Grade, CI, Epoxy Coated, Anchor Flange, 2 IN NH Connection, 7 IN Round Adj NB Strainer, Surface Membrane Clamp, MD Load Rating
This Watts on-grade, epoxy-coated, cast iron, adjustable floor drain with anchor flange features weepholes, an adjustable, round, heel-proof, 7 inch nickel bronze, non-skid strainer, a surface membrane clamp and 2 inch no hub outlet. The top has a maximum adjustability of 2 3/4 inches with a medium duty load rating.
Features
- Cast iron
- Surface membrane clamp
- 7 IN NB strainer
- 2 IN No hub connection
Specifications | |
---|---|
Brand | Watts |
Buy American Act Compliant | NO |
Lead Free | Not In Scope |
Outlet Connection Size | 2 IN |
Outlet Connection Type | No Hub |