FD-1293-A-PR5-60
Part of the FD-1290-PR-60 Series
Ordering Code: 8200064
UPC: 098268207750
Pronto Floor Drain, PVC, Pre/Post-Pour Adjustable, Leveling Shims/Bubble, Anchor Flange, 5 IN SS Strainer, 3 IN SW Outlet
This Pronto(R) PVC floor drain offers a 2 3/8 inch pre-pour and 7/8 inch post-pour adjustability with an integrated bubble level and leveling shims to ensure professional results. It features a 3 inch solvent weld outlet connection, a 5 inch round heel-proof stainless steel strainer and strainer ring, an anchor flange and weepholes.
Features
- Pre-pour 2 3/8 IN and post-pour 7/8 IN adjustability
- 3 IN Solvent weld outlet
- Integral bubble level
- 5 IN Round stainless steel strainer
Specifications | |
---|---|
Brand | Watts |
Buy American Act Compliant | NO |
Outlet Connection Size | 3 IN |
Outlet Connection Type | Solvent Weld |