FD-1192P-PR5
Part of the FD-1190-PR Series
Ordering Code: 8200214
UPC: 098268209938
Lead Free: Not In Scope
Pronto Floor Drain, CI, Pre/Post-Pour Adjust, Level Shims/Bubble, Anchor Flange, Rev. Clamp Collar,5 IN SS Strainer,2 IN PO Outlet
This Pronto(R) cast iron floor drain offers a 3 3/8 inch pre-pour and 7/8 inch post-pour adjustability with an integrated bubble level and leveling shims to ensure professional results. It features a 2 inch push on outlet connection, a 5 inch round heel-proof stainless steel strainer and strainer ring, an anchor flange and a reversible clamping collar with primary and secondary weepholes.
Features
- Pre-pour 3 3/8 IN and post-pour 7/8 IN adjustability
- 2 IN Push on outlet
- Integral bubble level
- 5 IN Round stainless steel strainer
Specifications | |
---|---|
Brand | Watts |
Buy American Act Compliant | NO |
Lead Free | Not In Scope |
Outlet Connection Size | 2 IN |
Outlet Connection Type | Push |