DeadLevel
Drainage System Products
The water collected from the side ditch, intercepting ditch, roadbed, cropland, and low-lying area near the dwelling is led to the ditch outside the roadbed, cropland, and residential land. Application: Outdoor and indoor drainage for surface water use.
Features
- Fast installation, doubling the efficiency when compared with similar products
- Unit price and shipping costs are calculated in feet, simplifying the inquiry and ordering process
- Clean installation without damaging the floor in one foot increments
- Patented anchor frame design, taking into account installation convenience and work stability
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific DeadLevel
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.