Dead Level Z
Flanged Deck Channel
Watts Dead Level® Z Flanged Deck Channel system with 6"(152) wide x 48"(1219) long (standard) ductile iron frame, UV stabilized talc-filled polypropylene channels with integral 4"(102) IPS threaded bottom outlet. System shall be frame-anchored, with (specify) grating to suit DIN Class (specify) load rating. System to include frame anchors, grate lockdowns, and construction covers. System can be specified in 12"(305) increments. Installation to be performed in accordance with manufacturer's installation instructions.
Features
- Shallow profile neutral channels
- Cast ductile iron flanged frame
- Flanged channels perfectly align, no skewed or loose joints
- Gratings for all commercial applications
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific Dead Level Z
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.