Dead Level DLP-GF
6 IN Wide Polypropylene Trench Frame and Grating
Watts Dead Level® DLP-GF 6"(152) wide x 48"(1219) long (standard) UV stabilized talc-filled polypropylene frame, and (specify) grating to suit DIN Class (specify) load rating. System to include frame connectors, grate lockdowns and construction covers. Installation to be performed in accordance with manufacturer's installation instructions.
Features
- For cast-in-place concrete trenches
- Cast ductile iron frame
- Gratings for all commercial applications
- Anchor lugs accommodate rebar or all thread rod
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific Dead Level DLP-GF
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.