QTK5-101-L/R
QT QuickTurn™ Single Horizontal Adjustable Closet Carrier, Partially Assembled
Watts QTK5-101-L/R QuickTurn™ single horizontal adjustable water closet carrier with 4” (102) No Hub epoxy coated cast iron fitting, integral 2" (51) vent connections, labor saving partially assembled faceplate, pre-set to a 5-1/2” rough-in and epoxy coated cast iron feet with incremental height markings, 4” (102) adjustable ABS nipple with integral test cap, fabricated steel tiling plate, neoprene compression gasket and chrome plated hardware. Carrier complies with the requirements of ASME A112.6.1M up to a 500 lb. (227 kg) static load.
Features
- Reduced installation time with factory partially assembled trim pre-set at 5-1/2" rough-in height
- Patent-pending wall plate
- 4" (102) 1/4-turn locking nipple with an O-ring
- Fully adjustable nipple from outside finished wall
- 3/8" threaded flush valve mounting bosses
- Universal hex-head assembly hardware
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific QTK5-101-L/R
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. For general information regarding any approval certification partners identified in the specification sheet, please visit our certification partners’ websites:
ASSE | CSA | FM Approvals | NSF |
UL | ULC | USC | WQA |