ISCA-102-L/R
Industry Standard Single Horizontal 1000 lb. Closet Carrier
Watts ISCA-102-L/R Industry Standard single horizontal adjustable water closet carrier with epoxy coated cast iron fitting, 4"(102) no hub waste and 2"(51) no hub vent connections, epoxy coated ductile iron patented compression seal faceplate assembly, and epoxy coated ductile iron foot supports with incremental height markings. Adjustable to standard and wheelchair height, ductile iron rear anchor support, adjustable ABS nipple with integral test cap and neoprene bowl gasket, stainless steel support rods and hardware, and chrome plated cap nuts. Carrier complies with requirements of ASME A112.6.1M up to a 1000 lb. (454 kg) static load.
Features
- For wall hung bowls in horizontal batteries
- ASME A112.6.1M 1000 lb. load rating
- Compression seal nipple does not require sealants, positively holds test
- Reversible uprights embossed with incremental height markings
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific ISCA-102-L/R
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. For general information regarding any approval certification partners identified in the specification sheet, please visit our certification partners’ websites:
ASSE | CSA | FM Approvals | NSF |
UL | ULC | USC | WQA |