ISCA-101-L/R-BF
Industry Standard Single Horizontal Carrier for Floor Mounted Back Outlet Bowl
Series ISCA-101-L/R-BF Industry Standard single horizontal water closet carrier for floor mounted back outlet bowl, with epoxy coated cast iron fitting, 4 in.(102mm) no hub waste and 2 in.(51mm) no hub vent connections, epoxy coated cast iron foot supports and patented compression seal faceplate assembly, ABS nipple with integral test cap and neoprene bowl gasket, plated hardware and chrome cap nuts. The closet carrier legs are embossed with incremental measurements markings, allowing contractors to easily adjust the height of the carrier to the most commonly used fixture requirements.
Features
- For floor mounted back outlet bowls
- Carrier provides transition to piping system
- Compression seal nipple does not require sealants, positively holds test
- Reversible uprights embossed with incremental height markings
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific ISCA-101-L/R-BF
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. For general information regarding any approval certification partners identified in the specification sheet, please visit our certification partners’ websites:
ASSE | CSA | FM Approvals | NSF |
UL | ULC | USC | WQA |