SS-SERIES
Stainless Steel Shock Arrestors
Watts Drainage SS Series stainless steel shock arrestors are pre-charged and all stainless steel with stainless steel bellows and male IPS threaded connection. Designed to operate on all domestic and commercial lines up to 150 psi working pressure and 250 psi static pressure. Temperature Range: -100 degrees F to 300 degrees F (-73 degrees C to 149 degrees C).
Features
- Eliminates water supply line hammer and vibration
- Meets specification for bellows-type arrestors
- No maintenance access required
- IPS threaded pipe connection
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific SS-SERIES
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.