PS
Plastic Pipe Sleeves
Watts PS Series copolymer black polypropylene pipe sleeve. Tapered 1 - 3 degrees. Available for 1 1/2 - 12 inch penetrations.
Features
- Made of copolymer polypropylene
- Black color
- Available for 1-1/2" to 12" penetrations
- Tapered design
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific PS
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.