Piping Brownline PP
Brownline PP pipe is used in chemical waste drainage applications such as laboratories in schools, universities, and research facilities. It is a non-flame retardant pipe typically used in underground applications where non-fire retardant materials are acceptable. It has excellent resistance to most common and organic mineral acids and their salts, strong and weak alkalis, and most organic chemicals. Joining can be done using fast, easy, and reconfigurable no-hub mechanical joint, clamp-free permanent Rionfuse CF electrofusion, or heat-fused permanent socket fusion method. Comes in standard 10-foot lengths in 1-1/2 in., 2 in., 3 in., 4 in., and 6 in. diameters.
Features
- Available in Schedule 40 and 80 thickness
- IAPMO certified operating temp of 220 degrees F
- Economical non-flame retardant pipe
- Typically used underground
- Easily joined using Blueline FRPP fittings
- Comes in 10-foot lengths and five diameters
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific Piping Brownline PP
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.