Floor Drains with Integral Trap Blueline FRPP NH

Chemical Waste Floor Drains with Integral Trap - Blueline Polypropylene

  • Can be joined using reconfigurable No-Hub and permanent Rionfuse CF electrofusion methods
  • Made from flame retardant and chemical resistant Blueline FRPP
  • Available in 2 in., 3 in., 4 in., and 6 in. sizes
  • For use in chemical waste drainage applications such as laboratories in schools, universities, and research facilities

Select options below to identify the UPC, Order Code, and Repair Kit for a specific Floor Drains with Integral Trap Blueline FRPP NH

Approval/Certification Information

For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.