Floor Cleanouts Plenum Plus PVDF/SS NH
Floor Cleanout is constructed of Plenum Plus PVDF with an adjustable stainless steel top assembly. Plenum Plus PVDF has superior chemical resistance and strength over a wide temperature range. There are two methods for joining Plenum Plus PVDF. The No-Hub mechanical joint is an economical, fast, and easy method that requires only standard hand tools. No-Hub uses a stainless steel outer coupling to create tight, leak-free, and reconfigurable joints. The Rionfuse CF electrofusion joining system makes it easy to create strong joints that resist aggressive acids and chemicals. A heavy gauge wire is molded into the Rionfuse coupling, and permanent hermetically-sealed joints can be made quickly with the Rionfuser electrofusion machine. Comes in 2 in., 3 in., and 4 in. sizes.
Features
- Features an adjustable stainless steel top assembly
- Plenum Plus PVDF has superior chemical resistance and strength over a wide temperature range
- Can be joined using reconfigurable No-Hub and permanent Rionfuse CF electrofusion methods
- Available in 2 in., 3 in., and 4 in. sizes
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific Floor Cleanouts Plenum Plus PVDF/SS NH
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. For general information regarding any approval certification partners identified in the specification sheet, please visit our certification partners’ websites:
ASSE | CSA | FM Approvals | NSF |
UL | ULC | USC | WQA |