Floor Cleanouts Plenum Plus PVDF NH
Floor Cleanout is constructed of Plenum Plus PVDF which has superior chemical resistance and strength over a wide temperature range. The Cleanout comes in 3 in. and 4 in. sizes and choice of round or square covers in brushed bronze or nickel bronze. Joining can be done using two methods. The No-Hub mechanical joint is an economical, fast, and easy method that requires only standard hand tools. No-Hub uses a stainless steel outer coupling to create tight, leak-free, and reconfigurable joints. The Rionfuse CF electrofusion joining system makes it easy to create strong joints that resist aggressive acids and chemicals. A heavy gauge wire is molded into the Rionfuse coupling, and permanent hermetically-sealed joints can be made quickly with the Rionfuser electrofusion machine.
Features
- Plenum Plus PVDF has superior chemical resistance and strength over a wide temperature range
- Can be joined using reconfigurable No-Hub and permanent Rionfuse CF electrofusion methods
- Available with round or square covers in brushed bronze or nickel bronze
- Available in 3 in. and 4 in. sizes
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific Floor Cleanouts Plenum Plus PVDF NH
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.